| Items |
JBZ 2-2-2 Union Tee for metric tube |
JBZ 3-3-3 Union Tee for metric tube |
JBZ 4-4-4 Union Tee for metric tube |
JBZ 6-6-6 Union Tee for metric tube |
JBZ 8-8-8 Union Tee for metric tube |
|||||
| Connection Type | N/A CPI™ x CPI™ x CPI™ | |||||||||
| Tube O.D. | N/A 2.0 mm | N/A 3.0 mm | N/A 4.0 mm | N/A 6.0 mm | N/A 8.0 mm | |||||
| A | N/A 44.8 mm | N/A 44.8 mm | N/A 51.4 mm | N/A 53.8 mm | N/A 60.4 mm | |||||
| C | N/A 22.4 mm | N/A 22.4 mm | N/A 25.7 mm | N/A 26.9 mm | N/A 30.2 mm | |||||
| L | N/A 15.8 mm | N/A 15.8 mm | N/A 18.8 mm | N/A 19.6 mm | N/A 22.4 mm | |||||
| W HEX | N/A 3/8 in | N/A 3/8 in | N/A 1/2 in | N/A 1/2 in | N/A 5/8 in | |||||
|
|
||||||||||