| Items |
1-1-1 JBZ Union Tee for fractional tube |
2-2-2 JBZ Union Tee for fractional tube |
3-3-3 JBZ Union Tee for fractional tube |
4-4-4 JBZ Union Tee for fractional tube |
5-5-5 JBZ Union Tee for fractional tube |
|||||
| Connection Type | N/A CPI™ x CPI™ x CPI™ | |||||||||
| A | N/A 1.42 in | N/A 1.76 in | N/A 1.94 in | N/A 2.12 in | N/A 2.34 in | |||||
| C | N/A .71 in | N/A .88 in | N/A .97 in | N/A 1.06 in | N/A 1.17 in | |||||
| L | N/A .55 in | N/A .62 in | N/A .70 in | N/A .77 in | N/A .88 in | |||||
| W HEX | N/A 3/8 in | N/A 3/8 in | N/A 7/16 in | N/A 1/2 in | N/A 5/8 in | |||||
|
|
||||||||||