| Items |
HBZ 2-2 Union for fractional tube |
HBZ 3-3 Union for fractional tube |
HBZ 4-4 Union for fractional tube |
HBZ 6-6 Union for fractional tube |
HBZ 8-8 Union for fractional tube |
|||||
| Connection Type | N/A CPI™ to CPI™ | |||||||||
| Tube O.D. | N/A 2.0 mm | N/A 3.0 mm | N/A 4.0 mm | N/A 6.0 mm | N/A 8.0 mm | |||||
| A | N/A 35.6 mm | N/A 35.3 mm | N/A 37.4 mm | N/A 41.2 mm | N/A 43.2 mm | |||||
| C | N/A 15.3 mm | N/A 15.3 mm | N/A 16.1 mm | N/A 17.7 mm | N/A 18.6 mm | |||||
| W HEX | N/A 12.0 mm | N/A 12.0 mm | N/A 12.0 mm | N/A 14.0 mm | N/A 15.0 mm | |||||
|
|
||||||||||