| Items |
EBZ 3-3 Union Elbow for metric tube |
EBZ 4-4 Union Elbow for metric tube |
EBZ 6-6 Union Elbow for metric tube |
EBZ 8-8 Union Elbow for metric tube |
EBZ 10-10 Union Elbow for metric tube |
|||||
| Connection Type | N/A CPI™ to CPI™ | |||||||||
| Tube O.D. | N/A 3.0 mm | N/A 4.0 mm | N/A 6.0 mm | N/A 8.0 mm | N/A 10.0 mm | |||||
| C | N/A 22.3 mm | N/A 25.4 mm | N/A 27.0 mm | N/A 28.8 mm | N/A 31.5 mm | |||||
| L | N/A 15.7 mm | N/A 18.8 mm | N/A 19.6 mm | N/A 21.3 mm | N/A 23.9 mm | |||||
| W HEX | N/A 3/8 in | N/A 1/2 in | N/A 1/2 in | N/A 9/16 in | N/A 11/16 in | |||||
|
|
||||||||||