| Items |
KBZ 6 Union Cross for metric tube |
KBZ 8 Union Cross for metric tube |
KBZ 10 Union Cross for metric tube |
KBZ 12 Union Cross for metric tube |
KBZ 16 Union Cross for metric tube |
|||||
| Connection Type | N/A CPI™ x CPI™ x CPI™ x CPI™ | |||||||||
| Tube O.D. | N/A 6.0 mm | N/A 8.0 mm | N/A 10.0 mm | N/A 12.0 mm | N/A 16.0 mm | |||||
| A | N/A 54.0 mm | N/A 60.6 mm | N/A 68.6 mm | N/A 73.6 mm | N/A 80.0 mm | |||||
| C | N/A 27.0 mm | N/A 30.3 mm | N/A 34.3 mm | N/A 36.8 mm | N/A 40.0 mm | |||||
| L | N/A 19.6 mm | N/A 22.4 mm | N/A 26.7 mm | N/A 26.7 mm | N/A 29.8 mm | |||||
| W HEX | N/A 1/2 in | N/A 9/16 in | N/A 3/4 in | N/A 13/16 in | N/A 15/16 in | |||||
|
|
||||||||||