| Items |
2 KBZ Union Cross for fractional tube |
3 KBZ Union Cross for fractional tube |
4 KBZ Union Cross for fractional tube |
5 KBZ Union Cross for fractional tube |
6 KBZ Union Cross for fractional tube |
|||||
| Connection Type | N/A CPI™ x CPI™ x CPI™ x CPI™ | |||||||||
| A | N/A 1.76 in | N/A 1.92 in | N/A 2.12 in | N/A 2.34 in | N/A 2.34 in | |||||
| C | N/A .88 in | N/A .96 in | N/A 1.06 in | N/A 1.17 in | N/A 1.17 in | |||||
| L | N/A .62 in | N/A .70 in | N/A .76 in | N/A .88 in | N/A .88 in | |||||
| W HEX | N/A 7/16 in | N/A 7/16 in | N/A 1/2 in | N/A 5/8 in | N/A 5/8 in | |||||
|
|
||||||||||