| Items |
2-1 HBZ Reducing Union for fractional tube |
3-1 HBZ Reducing Union for fractional tube |
3-2 HBZ Reducing Union for fractional tube |
4-1 HBZ Reducing Union for fractional tube |
4-2 HBZ Reducing Union for fractional tube |
|||||
| Connection Type | N/A CPI™ to CPI™ | |||||||||
| T1 Tube O.D. | N/A 1/8 in | N/A 3/16 in | N/A 3/16 in | N/A 1/4 in | N/A 1/4 in | |||||
| T2 Tube O.D. | N/A 1/16 in | N/A 1/16 in | N/A 1/8 in | N/A 1/16 in | N/A 1/8 in | |||||
| A | N/A 1.21 in | N/A 1.27 in | N/A 1.44 in | N/A 1.38 in | N/A 1.52 in | |||||
| C1 | N/A .60 in | N/A .64 in | N/A .64 in | N/A .70 in | N/A .70 in | |||||
| C2 | N/A .43 in | N/A .43 in | N/A .60 in | N/A .43 in | N/A .60 in | |||||
| W HEX | N/A 7/16 in | N/A 7/16 in | N/A 7/16 in | N/A 1/2 in | N/A 1/2 in | |||||
|
|
||||||||||