| Items |
6-8 DEBTA-SS Dielectric Union Adapter for fractional tube |
8-10 DEBTA-SS Dielectric Union Adapter for fractional tube |
6-8 DELTA Dielectric Union Adapter for fractional tube |
|||
| Connection Type | N/A CPI™ to CPI™ | N/A CPI™ to CPI™ | N/A A-LOK® to A-LOK® | |||
| T1 Tube End | N/A 3/8 in | N/A 1/2 in | N/A 3/8 in | |||
| T2 Tube End | N/A 1/2 in | N/A 5/8 in | N/A 1/2 in | |||
| L | N/A 2.08 in | N/A 2.58 in | N/A 2.08 in | |||
| E Bore | N/A .30 in | N/A .38 in | N/A .30 in | |||
| W1 HEX | N/A 11/16 in | N/A 7/8 in | N/A 11/16 in | |||
| W2 HEX | N/A 7/8 in | N/A 1 in | N/A 7/8 in | |||
| Presure Rating @ 70°F Liquid/Gas (PSI) | N/A 4000 / 3000 | N/A 3000 / 2000 | N/A 4000 / 3000 | |||
|
|
||||||