| Items |
HBZ 3-1/8 Conversion Union for metric tube Metric Tube to Inch Tube |
HBZ 4-1/8 Conversion Union for metric tube Metric Tube to Inch Tube |
HBZ 4-1/4 Conversion Union for metric tube Metric Tube to Inch Tube |
HBZ 6-1/8 Conversion Union for metric tube Metric Tube to Inch Tube |
HBZ 6-1/4 Conversion Union for metric tube Metric Tube to Inch Tube |
|||||
| Connection Type | N/A CPI™ to CPI™ | |||||||||
| T1 Tube O.D. | N/A 3.0 mm | N/A 4.0 mm | N/A 4.0 mm | N/A 6.0 mm | N/A 6.0 mm | |||||
| T2 Tube O.D. | N/A 1/8 in | N/A 1/8 in | N/A 1/4 in | N/A 1/8 in | N/A 1/4 in | |||||
| A | N/A 36.3 mm | N/A 36.5 mm | N/A 39.3 mm | N/A 38.5 mm | N/A 41.1 mm | |||||
| C1 | N/A 15.3 mm | N/A 16.1 mm | N/A 16.1 mm | N/A 17.7 mm | N/A 17.7 mm | |||||
| C2 | N/A 15.2 mm | N/A 15.2 mm | N/A 17.8 mm | N/A 15.2 mm | N/A 17.8 mm | |||||
| W HEX | N/A 12.0 mm | N/A 12.0 mm | N/A 14.0 mm | N/A 14.0 mm | N/A 14.0 mm | |||||
|
|
||||||||||