| Items |
WBZ 3-3 Bulkhead Union for metric tube |
WBZ 4-4 Bulkhead Union for metric tube |
WBZ 6-6 Bulkhead Union for metric tube |
WBZ 8-8 Bulkhead Union for metric tube |
WBZ 10-10 Bulkhead Union for metric tube |
|||||
| Tube O.D. | N/A 3.0 mm | N/A 4.0 mm | N/A 6.0 mm | N/A 8.0 mm | N/A 10.0 mm | |||||
| A | N/A 51.3 mm | N/A 53.7 mm | N/A 57.9 mm | N/A 61.0 mm | N/A 63.6 mm | |||||
| C1 | N/A 15.3 mm | N/A 16.1 mm | N/A 17.7 mm | N/A 18.6 mm | N/A 19.5 mm | |||||
| C2 | N/A 31.2 mm | N/A 32.0 mm | N/A 33.6 mm | N/A 36.7 mm | N/A 37.0 mm | |||||
| L | N/A 24.6 mm | N/A 25.4 mm | N/A 26.2 mm | N/A 28.7 mm | N/A 29.3 mm | |||||
| W HEX | N/A 14.0 mm | N/A 14.0 mm | N/A 16.0 mm | N/A 18.0 mm | N/A 22.0 mm | |||||
| Bulkhead Hole Drill Size | N/A 8.3 mm | N/A 9.9 mm | N/A 11.5 mm | N/A 13.1 mm | N/A 16.3 mm | |||||
| Maximum Bulkhead Thickness | N/A 12.7 mm | N/A 12.7 mm | N/A 10.2 mm | N/A 11.2 mm | N/A 11.2 mm | |||||
|
|
||||||||||