| Items |
1-1 WBZ Bulkhead Union for fractional tube |
2-2 WBZ Bulkhead Union for fractional tube |
2-4 WBZ Bulkhead Union for fractional tube |
3-3 WBZ Bulkhead Union for fractional tube |
4-2 WBZ Bulkhead Union for fractional tube |
|||||
| Connection Type | N/A CPI™ to CPI™ | |||||||||
| T1 Tube O.D. | N/A 1/16 in | N/A 1/8 in | N/A 1/8 in | N/A 3/16 in | N/A 1/4 in | |||||
| T2 Tube O.D. | N/A 1/16 in | N/A 1/8 in | N/A 1/4 in | N/A 3/16 in | N/A 1/8 in | |||||
| A | N/A 1.26 in | N/A 2.01 in | N/A 2.17 in | N/A 2.12 in | N/A 2.18 in | |||||
| C1 | N/A .44 in | N/A .60 in | N/A .60 in | N/A .64 in | N/A .70 in | |||||
| C2 | N/A .69 in | N/A 1.23 in | N/A 1.33 in | N/A 1.27 in | N/A 1.23 in | |||||
| L1 | N/A .41 in | N/A .53 in | N/A .59 in | N/A .59 in | N/A .66 in | |||||
| L2 | N/A .53 in | N/A .97 in | N/A 1.03 in | N/A 1.00 in | N/A .97 in | |||||
| W HEX | N/A 5/16 in | N/A 1/2 in | N/A 5/8 in | N/A 9/16 in | N/A 1/2 in | |||||
| Bulkhead Hole Drill Size | N/A 13/64 in | N/A 21/64 in | N/A 29/64 in | N/A 25/64 in | N/A 21/64 in | |||||
| Maximum Bulkhead Thickness | N/A 1/8 in | N/A 1/2 in | N/A 17/32 in | N/A 1/2 in | N/A 1/2 in | |||||
|
|
||||||||||