| Items |
MBZ 6-1/8-6 NPT Female Run Tee for metric tube |
MBZ 6-1/4-6 NPT Female Run Tee for metric tube |
MBZ 8-1/8-8 NPT Female Run Tee for metric tube |
MBZ 10-1/4-10 NPT Female Run Tee for metric tube |
MBZ 12-1/4-12 NPT Female Run Tee for metric tube |
|||||
| Connection Type | N/A CPI™ x FNPT x CPI™ | |||||||||
| Tube O.D. | N/A 6.0 mm | N/A 6.0 mm | N/A 8.0 mm | N/A 10.0 mm | N/A 12.0 mm | |||||
| NPT Pipe Thread | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/4 | N/A 1/4 | |||||
| A | N/A 46.0 mm | N/A 52.1 mm | N/A 49.3 mm | N/A 55.9 mm | N/A 58.5 mm | |||||
| C | N/A 26.9 mm | N/A 29.7 mm | N/A 30.2 mm | N/A 33.5 mm | N/A 36.1 mm | |||||
| H | N/A 19.1 mm | N/A 22.4 mm | N/A 19.1 mm | N/A 22.4 mm | N/A 22.4 mm | |||||
| L | N/A 19.5 mm | N/A 22.4 mm | N/A 22.4 mm | N/A 25.9 mm | N/A 25.9 mm | |||||
| W HEX | N/A 1/2 in | N/A 11/16 in | N/A 5/8 in | N/A 13/16 in | N/A 13/16 in | |||||
|
|
||||||||||