| Items |
2-2-2 MBZ NPT Female Run Tee for fractional tube |
3-2-3 MBZ NPT Female Run Tee for fractional tube |
4-2-4 MBZ NPT Female Run Tee for fractional tube |
4-4-4 MBZ NPT Female Run Tee for fractional tube |
5-2-5 MBZ NPT Female Run Tee for fractional tube |
|||||
| Connection Type | N/A CPI™ x FNPT x CPI™ | |||||||||
| NPT Pipe Thread | N/A 1/8 | N/A 1/8 | N/A 1/8 | N/A 1/4 | N/A 1/8 | |||||
| A | N/A 1.71 in | N/A 1.75 in | N/A 1.81 in | N/A 2.05 in | N/A 1.92 in | |||||
| C | N/A .96 in | N/A 1.00 in | N/A 1.06 in | N/A 1.17 in | N/A 1.17 in | |||||
| H | N/A .75 in | N/A .75 in | N/A .75 in | N/A .88 in | N/A .75 in | |||||
| L | N/A .70 in | N/A .74 in | N/A .77 in | N/A .88 in | N/A .88 in | |||||
| W HEX | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | N/A 11/16 in | N/A 5/8 in | |||||
|
|
||||||||||