| Items |
GH2BZ 6-1/8 NPT Female Bulkhead Connector for metric tube |
GH2BZ 6-1/4 NPT Female Bulkhead Connector for metric tube |
GH2BZ 8-1/8 NPT Female Bulkhead Connector for metric tube |
GH2BZ 10-1/4 NPT Female Bulkhead Connector for metric tube |
GH2BZ 12-3/8 NPT Female Bulkhead Connector for metric tube |
|||||
| Connection Type | N/A CPI™ to FNPT | |||||||||
| Tube O.D. | N/A 6.0 mm | N/A 6.0 mm | N/A 8.0 mm | N/A 10.0 mm | N/A 12.0 mm | |||||
| NPT Pipe Thread | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/4 | N/A 3/8 | |||||
| A | N/A 47.2 mm | N/A 52.0 mm | N/A 49.6 mm | N/A 55.2 mm | N/A 60.9 mm | |||||
| C | N/A 33.6 mm | N/A 33.6 mm | N/A 36.7 mm | N/A 37.0 mm | N/A 41.8 mm | |||||
| L | N/A 26.2 mm | N/A 26.2 mm | N/A 28.7 mm | N/A 29.3 mm | N/A 31.7 mm | |||||
| W HEX | N/A 16.0 mm | N/A 19.0 mm | N/A 18.0 mm | N/A 19.0 mm | N/A 24.0 mm | |||||
| B’head Hole Drill Size | N/A 11.5 mm | N/A 11.5 mm | N/A 13.1 mm | N/A 16.3 mm | N/A 19.5 mm | |||||
| Max. B’head Thick. | N/A 10.2 mm | N/A 10.2 mm | N/A 11.2 mm | N/A 11.2 mm | N/A 12.7 mm | |||||
|
|
||||||||||