| Items |
2-2 GH2BZ NPT Female Bulkhead Connector for fractional tube |
3-2 GH2BZ NPT Female Bulkhead Connector for fractional tube |
4-2 GH2BZ NPT Female Bulkhead Connector for fractional tube |
4-4 GH2BZ NPT Female Bulkhead Connector for fractional tube |
5-2 GH2BZ NPT Female Bulkhead Connector for fractional tube |
|||||
| Connection Type | N/A CPI™ to FNPT | |||||||||
| NPT Pipe Thread | N/A 1/8 | N/A 1/8 | N/A 1/8 | N/A 1/4 | N/A 1/8 | |||||
| A | N/A 1.76 in | N/A 1.79 in | N/A 1.85 in | N/A 2.04 in | N/A 1.96 in | |||||
| C | N/A 1.23 in | N/A 1.26 in | N/A 1.31 in | N/A 1.31 in | N/A 1.42 in | |||||
| L | N/A .97 in | N/A 1.00 in | N/A 1.02 in | N/A 1.02 in | N/A 1.12 in | |||||
| W HEX | N/A 9/16 in | N/A 9/16 in | N/A 5/8 in | N/A 3/4 in | N/A 11/16 in | |||||
|
|
||||||||||