CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • A and C dimensions are typical finger-tight.
  • Unit of Measure
    Items
    NPT Female Branch Tee for fractional tube

    NPT Female Branch Tee for fractional tube

    NPT Female Branch Tee for fractional tube

    NPT Female Branch Tee for fractional tube

    NPT Female Branch Tee for fractional tube

    NPT Female Branch Tee for fractional tube

    NPT Female Branch Tee for fractional tube

    NPT Female Branch Tee for fractional tube

    NPT Female Branch Tee for fractional tube

    NPT Female Branch Tee for fractional tube
    Connection Type N/A CPI™ x CPI™ x FNPT
    NPT Pipe Thread N/A 1/8 N/A 1/8 N/A 1/8 N/A 1/4 N/A 1/8
    A N/A 1.92 in N/A 2.00 in N/A 2.12 in N/A 2.34 in N/A 2.34 in
    C N/A .96 in N/A 1.00 in N/A 1.06 in N/A 1.17 in N/A 1.17 in
    H N/A .75 in N/A .75 in N/A .75 in N/A .88 in N/A .75 in
    L N/A .70 in N/A .74 in N/A .77 in N/A .88 in N/A .88 in
    W HEX N/A 1/2 in N/A 1/2 in N/A 1/2 in N/A 11/16 in N/A 5/8 in