| Items |
4-4GC GBZ BSPP Gauge Connector for fractional tube |
4-6GC GBZ BSPP Gauge Connector for fractional tube |
4-8GC GBZ BSPP Gauge Connector for fractional tube |
5-4GC GBZ BSPP Gauge Connector for fractional tube |
5-8GC GBZ BSPP Gauge Connector for fractional tube |
|||||
| Connection Type | N/A CPI™ to FBSPP | |||||||||
| BSPP Thread | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 1/4 | N/A 1/2 | |||||
| A | N/A 1.48 in | N/A 1.48 in | N/A 1.70 in | N/A 1.51 in | N/A 1.59 in | |||||
| C | N/A .70 in | N/A .70 in | N/A .70 in | N/A .73 in | N/A .73 in | |||||
| W HEX | N/A 3/4 in | N/A 7/8 in | N/A 1 1/16 in | N/A 3/4 in | N/A 1 1/16 in | |||||
| Bore | N/A .19 in | N/A .19 in | N/A .19 in | N/A .21 in | N/A .28 in | |||||
|
|
||||||||||