| Items |
1-1 FH4BZ Thermocouple Connector for fractional tube |
1-2 FH4BZ Thermocouple Connector for fractional tube |
1-4 FH4BZ Thermocouple Connector for fractional tube |
2-1 FH4BZ Thermocouple Connector for fractional tube |
2-2 FH4BZ Thermocouple Connector for fractional tube |
|||||
| Connection Type | N/A CPI™ to NPT | |||||||||
| NPT Pipe Thread | N/A 1/16 | N/A 1/8 | N/A 1/4 | N/A 1/16 | N/A 1/8 | |||||
| A | N/A .93 in | N/A 1.03 in | N/A 1.23 in | N/A 1.17 in | N/A 1.20 in | |||||
| C | N/A .43 in | N/A .43 in | N/A .43 in | N/A .60 in | N/A .60 in | |||||
| R | N/A .38 in | N/A .38 in | N/A .56 in | N/A .38 in | N/A .38 in | |||||
| W HEX | N/A 5/16 in | N/A 7/16 in | N/A 9/16 in | N/A 3/8 in | N/A 7/16 in | |||||
|
|
||||||||||