| Items |
2-2-2 RBZ NPT Male Run Tee for fractional tube |
2-4-2 RBZ NPT Male Run Tee for fractional tube |
3-2-3 RBZ NPT Male Run Tee for fractional tube |
4-2-4 RBZ NPT Male Run Tee for fractional tube |
4-4-4 RBZ NPT Male Run Tee for fractional tube |
|||||
| Connection Type | N/A CPI™ x NPT x CPI™ | |||||||||
| NPT Pipe Thread | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/8 | N/A 1/4 | |||||
| A | N/A 1.63 in | N/A 1.89 in | N/A 1.66 in | N/A 1.80 in | N/A 1.99 in | |||||
| C | N/A .93 in | N/A .96 in | N/A .96 in | N/A 1.06 in | N/A 1.06 in | |||||
| H | N/A .70 in | N/A .93 in | N/A .70 in | N/A .74 in | N/A .93 in | |||||
| L | N/A .66 in | N/A .70 in | N/A .70 in | N/A .77 in | N/A .77 in | |||||
| R | N/A .38 in | N/A .56 in | N/A .38 in | N/A .38 in | N/A .56 in | |||||
| W HEX | N/A 7/16 in | N/A 9/16 in | N/A 7/16 in | N/A 1/2 in | N/A 1/2 in | |||||
|
|
||||||||||