| Items |
FH2BZ 6-1/8 NPT Male Bulkhead Connector for metric tube |
FH2BZ 6-1/4 NPT Male Bulkhead Connector for metric tube |
FH2BZ 8-1/8 NPT Male Bulkhead Connector for metric tube |
FH2BZ 8-1/4 NPT Male Bulkhead Connector for metric tube |
FH2BZ 10-1/4 NPT Male Bulkhead Connector for metric tube |
|||||
| Connection Type | N/A CPI™ to NPT | |||||||||
| Tube O.D. | N/A 6.0 mm | N/A 6.0 mm | N/A 8.0 mm | N/A 8.0 mm | N/A 10.0 mm | |||||
| NPT Pipe Thread | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/4 | N/A 1/4 | |||||
| A | N/A 49.6 mm | N/A 53.5 mm | N/A 52.3 mm | N/A 57.5 mm | N/A 58.4 mm | |||||
| C | N/A 33.6 mm | N/A 33.6 mm | N/A 36.7 mm | N/A 36.7 mm | N/A 37.0 mm | |||||
| L | N/A 26.2 mm | N/A 26.2 mm | N/A 28.7 mm | N/A 28.7 mm | N/A 29.3 mm | |||||
| R | N/A 9.7 mm | N/A 14.5 mm | N/A 9.7 mm | N/A 14.5 mm | N/A 14.5 mm | |||||
| W HEX | N/A 16.0 mm | N/A 16.0 mm | N/A 18.0 mm | N/A 18.0 mm | N/A 22.0 mm | |||||
| B’head Hole Drill Size | N/A 11.5 mm | N/A 11.5 mm | N/A 13.1 mm | N/A 13.1 mm | N/A 16.3 mm | |||||
| Max. B’head Thick. | N/A 10.2 mm | N/A 10.2 mm | N/A 11.2 mm | N/A 11.2 mm | N/A 11.2 mm | |||||
|
|
||||||||||