| Items |
1-1 FH2BZ NPT Male Bulkhead Connector for fractional tube |
1-2 FH2BZ NPT Male Bulkhead Connector for fractional tube |
2-2 FH2BZ NPT Male Bulkhead Connector for fractional tube |
3-2 FH2BZ NPT Male Bulkhead Connector for fractional tube |
4-2 FH2BZ NPT Male Bulkhead Connector for fractional tube |
|||||
| Connection Type | N/A CPI™ to NPT | |||||||||
| NPT Pipe Thread | N/A 1/16 | N/A 1/8 | N/A 1/8 | N/A 1/8 | N/A 1/8 | |||||
| A | N/A 1.19 in | N/A 1.27 in | N/A 1.83 in | N/A 1.89 in | N/A 1.95 in | |||||
| C | N/A .68 in | N/A .68 in | N/A 1.23 in | N/A 1.26 in | N/A 1.31 in | |||||
| L | N/A .53 in | N/A .53 in | N/A .97 in | N/A 1.00 in | N/A 1.02 in | |||||
| R | N/A .38 in | |||||||||
| W HEX | N/A 5/16 in | N/A 7/16 in | N/A 1/2 in | N/A 9/16 in | N/A 5/8 in | |||||
|
|
||||||||||