| Items |
SBZ 6-6-1/8 NPT Male Branch Tee for metric tube |
SBZ 6-6-1/4 NPT Male Branch Tee for metric tube |
SBZ 8-8-1/8 NPT Male Branch Tee for metric tube |
SBZ 8-8-1/4 NPT Male Branch Tee for metric tube |
SBZ 10-10-1/4 NPT Male Branch Tee for metric tube |
|||||
| Connection Type | N/A CPI™ x CPI™ x NPT | |||||||||
| Tube O.D. | N/A 6.0 mm | N/A 6.0 mm | N/A 8.0 mm | N/A 8.0 mm | N/A 10.0 mm | |||||
| NPT Pipe Thread | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/4 | N/A 1/4 | |||||
| A | N/A 53.8 mm | N/A 53.8 mm | N/A 60.0 mm | N/A 60.0 mm | N/A 67.0 mm | |||||
| C | N/A 26.9 mm | N/A 26.9 mm | N/A 30.0 mm | N/A 30.0 mm | N/A 33.5 mm | |||||
| H | N/A 18.9 mm | N/A 23.8 mm | N/A 20.9 mm | N/A 25.7 mm | N/A 28.4 mm | |||||
| L | N/A 19.5 mm | N/A 19.5 mm | N/A 22.3 mm | N/A 22.3 mm | N/A 25.9 mm | |||||
| R | N/A 9.7 mm | N/A 13.5 mm | N/A 9.7 mm | N/A 14.5 mm | N/A 14.5 mm | |||||
| W HEX | N/A 1/2 in | N/A 1/2 in | N/A 5/8 in | N/A 5/8 in | N/A 13/16 in | |||||
|
|
||||||||||