| Items |
FBZ6-1/8R-ED BSPP Male Connector with ED Seal for metric tube |
FBZ6-1/4R-ED BSPP Male Connector with ED Seal for metric tube |
FBZ6-3/8R-ED BSPP Male Connector with ED Seal for metric tube |
FBZ6-1/2R-ED BSPP Male Connector with ED Seal for metric tube |
FBZ10-1/4R-ED BSPP Male Connector with ED Seal for metric tube |
|||||
| Connection Type | N/A CPI™ to BSPP | |||||||||
| Tube O.D. | N/A 6.0 mm | N/A 6.0 mm | N/A 6.0 mm | N/A 6.0 mm | N/A 10.0 mm | |||||
| BSPP Thread | N/A 1/8 | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 1/4 | |||||
| A | N/A 32.5 mm | N/A 38.2 mm | N/A 39.5 mm | N/A 44.5 mm | N/A 40.0 mm | |||||
| C | N/A 17.7 mm | N/A 17.7 mm | N/A 17.7 mm | N/A 17.7 mm | N/A 19.5 mm | |||||
| R | N/A 7.9 mm | N/A 11.9 mm | N/A 11.9 mm | N/A 14.0 mm | N/A 11.9 mm | |||||
| X | N/A 13.7 mm | N/A 18.8 mm | N/A 21.8 mm | N/A 26.4 mm | N/A 18.8 mm | |||||
| W HEX | N/A 14.0 mm | N/A 19.0 mm | N/A 22.0 mm | N/A 27.0 mm | N/A 19.0 mm | |||||
|
|
||||||||||