| Items |
2-2R FBZ BSPP Male Connector for fractional tube |
2-4R FBZ BSPP Male Connector for fractional tube |
2-6R FBZ BSPP Male Connector for fractional tube |
4-2R FBZ BSPP Male Connector for fractional tube |
4-4R FBZ BSPP Male Connector for fractional tube |
|||||
| Connection Type | N/A CPI™ to BSPP | |||||||||
| BSPP Thread | N/A 1/8 | N/A 1/4 | N/A 3/8 | N/A 1/8 | N/A 1/4 | |||||
| A | N/A 1.18 in | N/A 1.27 in | N/A 1.46 in | N/A 1.28 in | N/A 1.49 in | |||||
| C | N/A .60 in | N/A .60 in | N/A .60 in | N/A .70 in | N/A .70 in | |||||
| R | N/A .28 in | N/A .44 in | N/A .44 in | N/A .28 in | N/A .44 in | |||||
| X | N/A .54 in | N/A .70 in | N/A .86 in | N/A .54 in | N/A .70 in | |||||
| W HEX | N/A 9/16 in | N/A 3/4 in | N/A 7/8 in | N/A 9/16 in | N/A 3/4 in | |||||
| Bore | N/A .16 in | N/A .09 in | N/A .19 in | N/A .16 in | N/A .19 in | |||||
|
|
||||||||||