| Items |
CBZ 3-1/8K BSP Taper Male Elbow for metric tube |
CBZ 3-1/4K BSP Taper Male Elbow for metric tube |
CBZ 4-1/8K BSP Taper Male Elbow for metric tube |
CBZ 4-1/4K BSP Taper Male Elbow for metric tube |
CBZ 6-1/8K BSP Taper Male Elbow for metric tube |
|||||
| Connection Type | N/A CPI™ to BSPT | |||||||||
| Tube O.D. | N/A 3.0 mm | N/A 3.0 mm | N/A 4.0 mm | N/A 4.0 mm | N/A 6.0 mm | |||||
| BSPT Thread | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/4 | N/A 1/8 | |||||
| C | N/A 23.6 mm | N/A 24.6 mm | N/A 25.4 mm | N/A 24.6 mm | N/A 27.0 mm | |||||
| H | N/A 17.8 mm | N/A 23.4 mm | N/A 18.8 mm | N/A 23.4 mm | N/A 18.8 mm | |||||
| L | N/A 17.0 mm | N/A 18.0 mm | N/A 18.8 mm | N/A 18.8 mm | N/A 19.6 mm | |||||
| R | N/A 9.7 mm | N/A 14.5 mm | N/A 9.7 mm | N/A 14.5 mm | N/A 9.7 mm | |||||
| W HEX | N/A 7/16 in | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | |||||
|
|
||||||||||