| Items |
FBZ 2-1/8K BSP Taper Male Connector for metric tube |
FBZ 3-1/8K BSP Taper Male Connector for metric tube |
FBZ 3-1/4K BSP Taper Male Connector for metric tube |
FBZ 4-1/8K BSP Taper Male Connector for metric tube |
FBZ 4-1/4K BSP Taper Male Connector for metric tube |
|||||
| Connection Type | N/A CPI™ to BSPT | |||||||||
| Tube O.D. | N/A 2.0 mm | N/A 3.0 mm | N/A 3.0 mm | N/A 4.0 mm | N/A 4.0 mm | |||||
| BSPT Thread | N/A 1/8 | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/4 | |||||
| A | N/A 29.7 mm | N/A 29.7 mm | N/A 35.3 mm | N/A 31.2 mm | N/A 36.3 mm | |||||
| C | N/A 15.3 mm | N/A 15.3 mm | N/A 15.3 mm | N/A 16.1 mm | N/A 16.1 mm | |||||
| R | N/A 9.7 mm | N/A 9.7 mm | N/A 14.5 mm | N/A 9.7 mm | N/A 14.5 mm | |||||
| W HEX | N/A 12.0 mm | N/A 12.0 mm | N/A 14.0 mm | N/A 12.0 mm | N/A 14.0 mm | |||||
|
|
||||||||||