| Items |
2-2 B2HF Barbed Connector to Male Pipe for fractional tube |
2-4 B2HF Barbed Connector to Male Pipe for fractional tube |
4-2 B2HF Barbed Connector to Male Pipe for fractional tube |
4-4 B2HF Barbed Connector to Male Pipe for fractional tube |
5-2 B2HF Barbed Connector to Male Pipe for fractional tube |
|||||
| Connection Type | N/A Barbed Connector to NPT | |||||||||
| T1 Hose I.D. | N/A 1/8 in | N/A 1/8 in | N/A 1/4 in | N/A 1/4 in | N/A 5/16 in | |||||
| T2 Male Pipe Size | N/A 1/8 | N/A 1/4 | N/A 1/8 | N/A 1/4 | N/A 1/8 | |||||
| A | N/A 1.00 in | N/A 1.22 in | N/A 1.41 in | N/A 1.59 in | N/A 1.50 in | |||||
| E Bore | N/A .08 in | N/A .08 in | N/A .19 in | N/A .19 in | N/A .19 in | |||||
| K | N/A .41 in | N/A .41 in | N/A .75 in | N/A .78 in | N/A .88 in | |||||
| W HEX | N/A 7/16 in | N/A 9/16 in | N/A 7/16 in | N/A 9/16 in | N/A 7/16 in | |||||
|
|
||||||||||